??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
VOSS
Description
Union bolts - Union bolts
Bill of material
7001417300
BZ
Order no.
VK
Order Designation
D1
mm
D3
mm
SW3
Width across flats SW3
mm
H
mm
ANSIHGV
ANSI HGV 3.1
EC79700BAR
EC79 – 700bar
EC79350BAR
EC79 – 350bar
CNG
ECE R110 - 260bar class 0 and class 5
LNG
ECE R110 - 260bar class 0 and class 5
ZTN
Customs tariff number
73079910
EK
E-label
DM
Torque
Nm
TOL10
Tolerance +/-10%
WS
Material
Stainless steel 1.4404
GEW
Weight
g/Stk. ca.
Preview - Generation
3D
Dimension
2D