??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
VOSS
Description
Unions - Unions
Bill of material
7000936200
BZ
Order no.
VK
Order Designation
D1
mm
DY
mm
D3
Inch
LG
Total length
mm
L2
Lenght l2
mm
SW1
Width across flats SW1
mm
ANSIHGV
ANSI HGV 3.1
EC79700BAR
EC79 – 700bar
EC79350BAR
EC79 – 350bar
CNG
ECE R110 - 260bar class 0 and class 5
LNG
ECE R110 - 260bar class 0 and class 5
ZTN
Customs tariff number
73079910
EK
E-label
WS
Material
Stainless steel 1.4404
DM
Torque
dependent on nut Nm
GEW
Weight
g/Stk
Preview - Generation
3D
Dimension
2D